Oxygen Shortage Alarm Unit Internal Sensor Type Cable Connected Revolving Light (10m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: OM-25MF01-PRB10
    ・Detection principle: Galvanic battery type
    ・Measurement range: 0 - 100%O2
    ・Display precision: +/-0.5% O2 (at 0 - 30%)
    ・Response speed: Approximately 15 seconds (90% response)
    ・Alarm start settings: 18+/-1% O2 or less
    ・Display: Sensor remaining amount, battery life, error, temperature in oxygen monitor
    ・Size: 80 x 31 x 150mm
    ・Weight: Approx 270g
    ・Power supply: AA dry cell x 3 pieces (included for test) or AC adapter (optional)
    ・Revolving light: Flash speed/140 times/min, Sound pressure/80dB (1m forward)
    ・Size: 130 x 284 x 88mm
    ・Power supply: 100VAC 1A 50/60Hz
    ・Power cord length: 5m (2P plug)
    ・Weight: 1.6kg
    ・Sensor: Internal type
    ・Revolving light: Cable 10m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat