Temperature Measuring Instrument for PC (Soft Thermo) E830

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: E830
    ・Size: 230 x 150 x 55mm
    ・Body
    ・Insulation resistance: Between each terminal and ground 20MΩ or more (DC500V)
    ・Withstand voltage: Between power terminal and ground/AC1500V (50/60Hz) 1 minute, Between measurement terminal and ground/AC1000V (50/60Hz) 1 minute
    ・Supported OS: Windows(R) XP/VistaTM/7 (32 bit only)
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 1.8m (with 2P plug, conversion connector)
    ・Power consumption: 10VA or less
    ・Weight: 1kg
    ・Measurement module
    ・Measurement point: 6 channel
    ・Input type: Thermocouple sensor (B, R, S, K, N, E, J, T), DC voltage
    ・Measurement range: Thermocouple sensor/0 - 1760℃ (R, S), 400 - 1820℃ (B), -200 to +1370℃ (K), -200 to +1300℃ (N), -200 to +800℃ (E), -200 to +1100℃ (J), -200 to +400℃ (T), DC current/-20 to +20mV, -60 to +60mV, -200 to +200mV, -2 to +2V, -6 to +6V
    ・Reference junction compensation accuracy: R, S, B/±1℃, K, N, E, J, T/±0.5℃, only if sensor 0℃ or more measurement, terminal temperature 5 - 40℃
    ・Input connections: Terminal block screw stop method:
    ・Minimum interval: 240ms (1ch) - 540ms (6ch)
    ・Display unit: LED display device, power
    ・Operation section: Power switch, communication speed setting switch (body rear panel)
    ・Data measurement function
    ・Measurement settings: Measurement interval hour (cycle), data saving interval, measurement start time, measurement stop time
    ・Measurement channel setting (6 channel)
    ・Input range, data value scaling, tag (label), measurement unit
    ・Type of saving data: Maximum, minimum, average or instant value
    ・Alarm setting (2 pieces setting available)
    ・Type of alarm: Upper limit, lower limit
    ・Type of event: Start/stop of measurement/saving, time series calculation reset, display message
    ・Accessories: software, RS-232C communication cable (for DOS/V)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat