1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wind Velocity And Wind Flow Meter Testo-425 Separate

AON MEASURING TOOL

Wind Velocity And Wind Flow Meter Testo-425 Separate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 36,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 0560.4251
・Sensor: Separate
・Measurement range (temperature/wind speed): -20℃ to +70℃/0 to +20m/s
・Resolution: Temperature/0.1℃, Wind speed/0.01m/s
・Sensor: Temperature/thermistor, Wind speed/hot wire type
・Accuracy: Temperature/+/- 0.5℃ (0 - 60℃), +/- 0.7℃ (other ranges), Wind speed/+/- (0.03m/s +5% of measurement value)
・Measurement frequency: 2 times/seconds
・Power supply: 006P dry cell (9V) x 1 piece (included for testing)
・Battery life: Approximately 20 hours
・Size: 64 x 182 x 40mm
・Weight: Approximately 285g (including battery)
・Hold, Max, Min, Point average, time average calculation function provided
・With power auto-off function
・testo425

 
Part Number
1-5305-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,328.00

฿ 29,062.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5305-02 in the Wind Velocity And Wind Flow Meter Testo-425 Separate series.