(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Testing Gloves, MT Series

Heat-Resistant Testing Gloves, MT Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-5290-02

  • Size
    Configurable
  • Materials
    Surface/Synthetic leather (polyurethane/nylon), Back/Polyester, Middle/Aramid blend felt
  • Total Length (mm)
    290
  • Quantity
    1 pair
  • Part Number
    MT778
  • Material heat resistance temperature
    220°C (5 seconds)
Part Number
1-5290-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,363.75

HEAT-RESISTANT GLOVE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    Configurable
  • Materials
    Surface/Synthetic leather (polyurethane/nylon), Back/Polyester, Middle/Aramid blend felt
  • Total Length (mm)
    290
  • Quantity
    1 pair
  • Part Number
    MT778
  • Material heat resistance temperature
    220°C (5 seconds)

Product Description

[Features]
·Has excellent heat resistance and abrasion resistance.
·Thin, lightweight, non-greasy and easy to work with.

Specifications of 1-5290-02

  • Size
    Configurable
  • Materials
    Surface/Synthetic leather (polyurethane/nylon), Back/Polyester, Middle/Aramid blend felt
  • Total Length (mm)
    290
  • Quantity
    1 pair
  • Part Number
    MT778
  • Material heat resistance temperature
    220°C (5 seconds)
Part Number
1-5290-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,363.75

HEAT-RESISTANT GLOVE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1