Digital Salinometer SS-31A

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SS-31A
・Salt measurement range: 0.0 - 5.0%
・Resolution: 0.1%
・Measuring method: Conductivity measuring method
・Salt measurement available temperature range: 0 - 70℃
・Measurement accuracy: 0.0 - 2.0%/±0.3%, 2.1 - 5.0%/±0.6%
・Power supply: LR1130 Button Cell x 3 pieces (included for test)
・Size: 233 x 30 x 20mm
・Weight: Approx 100g