(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5238-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,547.00 ฿ 10,837.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: DP-3A
・Temperature settings range: 0 - 200℃
・Minimum display unit: 1℃
・Display: +/-3℃ (including sensor error) (external lead wire is required)
・Control system: ON/OFF control
・Temperature sensor: Pt100Ω φ4 x 200mm cable length 2m
・Output system: Voltage output by relay contact, from body side 3P outlet
・Output rating: 100VAC 50/60Hz MAX12A (resistance load)
・Safety mechanism 15A capacity circuit breaker, burnout circuit at sensor disconnected
・Data output: 4 - 20mA (-10 - 240℃ fixed) analog output
・Size: 95 x 150 x 47mm (excluding projections)
・Power cord length: 2.0m (3P plug) *Do not connect induction load equipment (motors, pumps, etc.) directly to this device.
Part Number |
---|
1-5238-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,547.00 ฿ 10,837.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?