Cool Stirrer CSB-900S

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Constant temperature tank capacity: Beaker 50mL - 1L
    ・Motor: DC motor, electronic control
    ・Inner tank material: Aluminum (anodic oxide processing plating)
    ・Temperature adjustment range: -3 to +80℃ (-23℃ from room temperature. Lower limit -3℃)
    ・Temperature accuracy: ±0.5℃ (when setting 10℃)
    ・Temperature control system: JP100Ω resistance thermometer, PID control
    ・Power supply: AC100V, 50/60Hz, 5A
    ・Power cord length: 1.8m (3P plug)
    ・Size: 275 x 278 x 345mm (including post for fixing)
    ・Weight: 12kg
    ・Accessories: Thermometer, Supporting clamp, Rotor (30mm) x 1 pc
    ・Rotation speed (rpm): 200 - 800
    ・Chamber dimensions (mm): φ110 x 120
    ・*You cannot pour liquid directly into the tank.
    ・Model number: CSB-900S

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat