1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo-Hygro Recorder NWR-9903

AON MEASURING TOOL

Thermo-Hygro Recorder NWR-9903
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,316.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: NWR9903
・Measurement range (temperature/humidity): -20 to +50℃/0 - 100%RH
・Recording paper minimum scale: Temperature/1℃, Humidity/1%
・Measuring method: Temperature/bimetal, Humidity/hair (absorbent processed)
・Measurement accuracy: Temperature/+/- 1.0℃, Humidity/+/- 3% (at 20℃)
・Clock: Quartz clock, drum forward 1 rotation
・Recording time: 1 day (24 hours) - 99 days (2376 hours)
・Size: 336 x 140 x 285mm
・Weight: 2.8kg
・Power supply: C size dry cell x 2 (included for test)
・With recording paper for 7 days (55 sheet)
・Accessories: Recording paper for 7 days (55 sheet), C size dry cell x 2

 
Part Number
1-5065-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,316.40

AON MEASURING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1