(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·36 types of automatic measurements are possible.
·You can transfer various data such as images (BMP, PNG) and waveform values (CSV, LSF) to a USB flash memory.
·The memory can be divided into up to 2048 segments and waveforms can be recorded to each segment upon trigger.
·You can set search conditions and set markers for events that match the conditions.
·By incorporating the optional logic analyzer, you can simultaneously observe logic and analog signals at up to 500 MS/s and 2 M points/ch.
Part Number |
---|
1-4922-12 |
1-4922-13 |
1-4922-15 |
1-4922-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency bandwidth (MHz) | Details | Dimensions (mm) | Part number | Number of channels | Sampling | Vertical resolution (bit) | Main body materials (g) | Product category | Analog/digital | Display size | Power supply type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OSCILLOSCOPE/SPECTRUM ANALYZER | 1 Piece(s) | Quote | - | - | - | GSD-2102A | - | 2GS/s | - | - | - | - | - | - | ||
฿ 999,999,999.00 | OSCILLOSCOPE/SPECTRUM ANALYZER | 1 Piece(s) | Quote | 200 | - | 380×145×220 | GSD-2202A | 2ch | 2 GS/s | 8 | 4200 | Main unit | Digital | Type 8 | AC 100 to 240V | ||
฿ 999,999,999.00 | OSCILLOSCOPE/SPECTRUM ANALYZER | 1 Piece(s) | Quote | - | logic analyzer | - | DS2-08LA | - | - | - | - | - | - | - | - | ||
฿ 999,999,999.00 | OSCILLOSCOPE/SPECTRUM ANALYZER | 1 Piece(s) | Quote | - | logic analyzer | - | DS2-16LA | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?