1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peak Zoom Magnifier

Peak Zoom Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A single loupe allows for variable magnification zoom. 
·It maintains sufficient brightness for observation and eliminates various aberrations as much as possible.

 
Part Number
1-4882-01
2-1006-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification Size Part number Field of view Diopter adjustment ring Weight

฿ 10,870.00

LOUPE 1 Piece(s) 30 Day(s) 10 to 20×ø 42×52mm2066ø 13 to 7mm+5 to -3.5D95g

฿ 999,999,999.00

Loupe 1 Piece(s) Quote 8 to 16×ø 45×65mm2044ø 20 to 10mm+2.5 to -5D149g

Loading...

  1. 1

Basic Information

Minimum graduation 0.1mm