Stick Thermometer -10 - 260℃

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 20525
・Measurement range: -10 - 260℃
・Size: φ6.2 x 355mm
・Minimum scale: 1℃
・With rolling prevention rubber
・Temperature accuracy: Up to 105℃/+/- 1℃, 105℃ or more/+/- 1.5℃, 200℃ or more/+/- 2℃ ()
・*Please immerse the tip 5cm for measuring. (It is not total immersion type)