(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-4728-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,395.48 |
FINGER COTS | 1 Pack(s) |
1,000 Pieces Per Package |
Same day |
【Product Specifications】
・Size: M
・Quantity: 1 package (1000 pcs)
・Material: Natural rubber
・Surface resistance value: 1 x 10^11~10^12Ω/sq
・Antistatic processed
・Wall thickness: About 0.08 - 0.1mm
・Fingertip emboss processing
・*It is the price of 1 pack.
Part Number |
---|
1-4728-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,395.48 |
FINGER COTS | 1 Pack(s) |
1,000 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?