Infrared Moisture Meter MOC-120H

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MOC-120H
    ・Weighing: 100g
    ・Plate size (mm): φ130 x 15
    ・Minimum display: Moisture rate/0.01%, Mass/0.001g
    ・Measurement accuracy: Calculated value (sample mass 5g or more/10g or more) ±0.02%/±0.01%, Reproducibility (sample mass 5g or more/10g or more) ±0.05%/±0.02%
    ・Measurement units: Moisture (wet base, dry base), solid content, mass
    ・Temperature settings range: 50 - 200℃ (1℃ step)
    ・Main unit size: 220 x 415 x 190mm
    ・Weight: 4.5kg
    ・Power supply: AC 100 - 120/220 - 240V (switch) 50/60 Hz
    ・With fluctuation range display function, automatic care function, bias correction function
    ・■Accessories: Sample plate x 2 sheets, Sample Plate handler, Spoon, Spatula, Preliminary fuse, Aluminum sheet x 20, Dust cover, Power cord (2m)