1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Metal Detector, TY Series

Metal Detector, TY Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,928.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ For detecting metal mixed in foods, etc.
・ The detection unit is a "wide" or "spot" 2-range switchable type that catches foreign object in a wide range.

 
Part Number
1-4442-01
1-4442-04SALE
1-4442-05SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (mm) Product Detail Type Part Number Weight (g) Detection capacity Sensor Part Size

฿ 37,758.99

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 55×245×57TY-30K (High sensitivity specification)TY-30K290gWide/Detects a bug pin at a distance of up to 3.0 to 3.5 cm, Spot/Detects a SUS ball 5.5 mm⌀ from a distance of 1.0 cm (Depends on the size of the iron piece and the speed of movement)Wide/40 x 90 mm, Spot/35 x 30 mm

฿ 19,928.00

฿ 15,942.40

MEASURING INSTRUMENT 1 Piece(s) 40 Day(s) 60×145×35TY-20ZTY‐20Z200Detects up to 3.0-3.5 cm away with the size of an insect pin30×60mm

฿ 33,025.00

฿ 26,420.00

Measuring instrument 1 Piece(s) 19 Day(s) 55×245×57TY-30TY‐30290Wide/insect pin level detects up to 3.0 to 3.5 cm away; Spot/insect pin level detects up to 3.0 to 3.5 cm awayWide/40 x 90 mm, Spot/35 x 30 mm

Loading...

  1. 1

Basic Information

Power Supply AA dry cell batteries × 2 pcs. (included for testing) Alarm LED red lamp/electronic buzzer Detection Method Magnetic induction method