Electric Moisture Meter TG-PA Probe

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TG-PA probe
    ・For wood
    ・Measurement range: 3.5 - 50%/Building material, Wood for furniture, Packaging material, Wood in general such as board, etc.
    ・Moisture comparison: 0 - 100/Pass/fail determination, management of the dryness during manufacturing process of food, chemical products, etc.
    ・Weight: 320g
    ・Measurement range: 3.5 - 50%
    ・Moisture comparison: 1 - 100
    ・Cord length: 1m
    ・Size: 50 x 135 x 30mm
    ・Primary application: Building material, furniture material, packaging material, wood in general such as board, Pass/fail determination, management of the dryness during the manufacturing process of the food, chemical products, etc.
    ・*Body is not included in the package.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electric Moisture Meter TG-PA Probe | AS ONE | MISUMI Thailand