1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe (Standard scale included)

Loupe (Standard scale included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 629.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It comes with a standard scale so you can check the length while observing. 
·By changing the scale, you can measure precise dimensions such as length, angle, and hole diameter.

 
Part Number
1-4317-01
1-4317-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification Part number Effective diameter Lens diameter Diameter of field of view Product detail type Weight Specifications Accessory

฿ 2,821.00

Loupe 1 Piece(s) 12 Day(s) 10×MG7173ø 30mmø 25mmø 32mm-Approx. 75 g-Scale No.8 (20 mm·0.1 mm interval)

฿ 629.50

LOUPE 1 Piece(s) 45 Day(s) -Scale No.1---additional scale-Hole diameter, grid, angle, length-

Loading...

  1. 1