Digital Flow Meter GF1010

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: GF1010
    ・Measurement range (mL/min): 0.5 - 1200
    ・Target gas: Helium, nitrogen, hydrogen, air, argon, etc.
    ・Accuracy: +/- 3% or +/- 0.3mL/min, whichever is larger
    ・Function: Auto power OFF, battery monitor
    ・Power supply: AA battery x 2 pieces (included for testing)
    ・Size: Body/76 x 135 x 35mm, Tube/outer diameter φ7 x inner diameter φ3 x 500mm
    ・Weight: Approximately 240g (excluding cell)
    ・*It cannot be used for measuring corrosive gas and humidification gas (such as water vapor).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat