Dry Vacuum Pump DOP-181SA

Caution
Product Description
【Product Specifications】
・Model number: DOP-181SA
・Size: 172 x 266 x 235mm
・Weight: 12kg
・Power supply: 100V, 50/60Hz
・Internal thermal protector
・Effective exhaust speed (50/60Hz) (L/min): 180/200
・Achieving pressure (kPa): 10
・Intake pipe and exhaust pipe diameter (OD) x (ID): RC3/8
・Swing piston type
・*DOP-181SA does not come with inlet and exhaust pipes.
・*Power plug and power cord are not included.