Digital Thermo-Hygrometer CTH-201

Caution
Product Description
【Product Specifications】
・Model number: CTH-201
・Accuracy: Temperature/+/- 1℃ (0 to +40℃), +/- 2℃ (other), Humidity/+/- 5%RH (30 - 70%RH), +/- 10%RH (other)
・Sampling: 1 time/16 seconds
・Size: 72 x 23 x 121mm
・Power supply: AAA dry cell x 2 (optional)
・Weight: Approx 95g
・Measurement range (temperature/humidity): 0 to +50℃/20 - 80%RH
・Resolution (temperature/humidity): 0.5℃/1%RH
・Function: Recording