Thermo Label(R) 8E 8E-90 20 Pcs

Caution
Product Description
【Product Specifications】
・Model number: 8E-90
・Discoloration accuracy: +/- 2℃
・Quantity: 1 box (20 sheets)
・Size: Base/15 x 43mm, Thermochromic element/φ3mm
・Discoloration temperature/primary color -> incident color: 90℃/white-> red, 100℃/white -> dark red, 110℃/white -> deep blue, 120℃/white -> blue, 130℃/white -> black, 140℃/white -> black, 150℃/white -> black, 160℃/white -> black
・Temperature combination: 90 - 100 - 110 - 120 - 130 - 140 - 150 - 160℃
・Irreversibility