1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision pressure regulator GSN series

Precision pressure regulator GSN series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 55,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is a clean wash and assembly type developed for standard and special gases in gas analyzers.

 
Part Number
1-4011-04
1-4011-05SALE
1-4011-06
1-4011-07SALE
1-4011-11
1-4011-12
2-5166-11
2-5166-13
2-5167-11
2-5167-12
2-5167-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Type Weight Specifications Details Fitting Operating pressure Flow rate Corresponding Gas Side Pressure Gauge

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote GSR245AB62RFH06FTwo-stage with cylinder-mounted flowmeter2.4 kgGS series-Inlet/W22 right cap nut, outlet/⌀6 mm hose port or M12-P1.0 male threadInlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessN2Input/25 MPa, Output/0.6 MPa

฿ 55,900.00

฿ 44,720.00

PRESSURE REGULATOR 1 Piece(s) 52 Day(s) GSR245AB62LFH06VTwo-stage with cylinder-mounted outlet valve2.0㎏GS series-Inlet/W22 left cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessH2Input/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote GSR2-4-5AA2Two-stage type with cylinder-mounted outlet and purge valve2.2 kgGS series-Inlet/W22 left cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread)Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX)25 L/min or lessH2Input/25 MPa, Output/1.0 MPa

฿ 88,595.00

฿ 66,446.25

PRESSURE REGULATOR 1 Piece(s) 51 Day(s) GSRS45AB62LFH06FTwo-stage with cylinder-mounted flowmeter2.4 kgGS series-Inlet/W22 left cap nut, outlet/⌀6 mm hose port or M12-P1.0 male threadInlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)30 L/min or lessH2Input/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote GSR1-4-5AB6-2RFH06-VSingle stage with cylinder mounted outlet valve1.6 kgGS series-Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessArInput/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote GSR1-4-5AB6-2RFH06-VSingle stage with cylinder mounted outlet valve1.6 kgGS series-Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessN2Input/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote GSR2-4-5AB6-2RFH06-VTwo-stage with cylinder-mounted outlet valve2.0㎏-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessArInput/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote GSR245AB6-2RFH06VTwo-stage with cylinder-mounted outlet valve2.0㎏-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessO2Input/25 MPa, Output/0.6 MPa

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote GSR2-4-5AA2-2RFH06-VPTwo-stage type with cylinder-mounted outlet and purge valve2.2 kg-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX)25 L/min or lessArInput/25 MPa, Output/1.0 MPa

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote GSR2-4-5AA2-2RFH06-VPTwo-stage type with cylinder-mounted outlet and purge valve2.2 kg-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX)25 L/min or lessN2Input/25 MPa, Output/1.0 MPa

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote GSR2-4-5AA2-2RFH06-VPTwo-stage type with cylinder-mounted outlet and purge valve2.2 kg-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX)25 L/min or lessO2Input/25 MPa, Output/1.0 MPa

Loading...

  1. 1

Basic Information

Materials Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate