ARAMEC(R) Vacuum Hose Plastic Elastomer 7.5 x 20

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Plastic elastomer
・Durometer hardness: A30
・Embrittlement Temperature: -64℃
・Cut length (Maximum length): 10m
・Inner diameter x outer diameter: φ7.5 x φ20mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.