K Sheath Thermocouple 0 - 750 φ3.2mm 300mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Temperature range: 0 - 750℃
・Sheath diameter: φ3.2mm
・Sheath length: 300mm
・Material: Sheath/inconel (INC600), Lead wire /glass
・Lead wire length: 2m
・With omega connector
・High temperature, inconel type