1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Stabilized Power Supply GPS Series

DC Stabilized Power Supply GPS Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Series regulator type with low ripple and low noise. 
·Output voltage or current can be externally controlled between 0 to 10 V. 
·Allows parallel/series operation.

 
Part Number
1-3887-01
1-3887-02
1-3887-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number DC voltage Main body materials
(g)
Dimensions (W × D × H)
(mm)
Output current (DC)
(A)

฿ 999,999,999.00

Power supply 1 Piece(s) Quote GPS-1830D0 to 18V4000127×282×1450 to 3

฿ 999,999,999.00

Power supply 1 Piece(s) Quote GPS-1850D0 to 18V5000127×282×1450 to 5

฿ 24,400.00

฿ 19,566.36

Power supply 1 Piece(s) 20 Day(s) GPS-3030D0 to 30V5000128×285×1450 to 3

Loading...

  1. 1

Basic Information

Power supply AC 100/120/220/230V Product category DC power supply Accessory Test lead