(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-3779-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,008.00 ฿ 84,006.00 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: No.31 large 25
・Range (μm): 0 - 25
・Scale unit (μm): 2.5
・Material: Gauge steel
・Groove width: 25mm
・Size: 240 x 88mm
・JIS K5600 standards compliance
Part Number |
---|
1-3779-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 112,008.00 ฿ 84,006.00 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?