Pressure Sensor Htic-100kp-02-V

Caution
Product Description
【Product Specifications】
・Model number: HTIC-100KP-02-V
・Measurement range (kPa): -100℃ to +100 (compound pressure)
・Type: O-ring
・Conform medium: Gas, liquid
・Accuracy: +/-0.5%FS or less
・Linearity: +/-0.3%FS or less
・Excessive pressure: 150% of rated pressure
・Output: DC4 - 20mA
・Liquid material: Diaphragm/stainless steel (SUS316L), Pressure port/stainless steel (SUS316), O-ring/fluorine rubber
・Connection port size: R1/4
・Power supply: DC12 - 28V
・Consumption current: 6mA or less
・Cable size: φ6mm x 2m
・Weight: Approx 170g
・Dustproof, waterproof: IP65