1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wet Film Thickness Measuring Instrument 234R Series

Wet Film Thickness Measuring Instrument 234R Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 52,887.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It measures the thickness of a coating by rolling it over the wet (wet) coating and reading where the paint is deposited.
·By using a holder (sold separately), it is possible to measure in hard-to-reach places or around machine drive parts.

 
Part Number
1-3657-01SALE
1-3657-02SALE
1-3657-03SALE
1-3657-04SALE
1-3657-05SALE
1-3657-06SALE
1-3657-07SALE
1-3657-08SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Detail Type Part Number Measurement Range 1 increment Features

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅰ234R/I000 to 0025μm1μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅱ234R/II000 to 0050μm2μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅲ234R/III000 to 0125μm5μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅳ234R/IV000 to 0250μm10μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 15 Day(s) 234R/Ⅴ234R/V000 to 0500μm20μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅵ234R/VI500 to 1000μm20μmISO2808/ASTM D1212/JIS K5600 compliant product

฿ 59,777.00

฿ 47,821.60

MEASURING INSTRUMENT 1 Piece(s) 16 Day(s) 234R/Ⅶ234R/VII-50μmISO2808・ASTM D1212・JIS K5600適合品

฿ 52,887.00

฿ 42,309.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) 234R/Ⅷ234R/VIII-50μmISO2808・ASTM D1212・JIS K5600適合品

Loading...

  1. 1

Basic Information

Specifications rotary gauge Details with leather cover Weight (g) 150g
Materials Stainless steel Dimensions ø 50×12mm