(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·This cutter is used for adhesion testing (cross-cut test) of paint films and coating films, and can easily make cross-cut cuts.
Part Number |
---|
1-3656-01 |
1-3656-02 |
1-3656-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type | Part Number | Spacing Between Blades (mm) | Number of Blades |
---|---|---|---|---|---|---|---|---|---|
฿ 48,385.00 ฿ 38,708.00 | CUTOFF TOOL | 1 Piece(s) | 19 Day(s) | 295/Ⅰ | 295/I | 1 | 6 pcs. (for 25 squares) | ||
฿ 48,385.00 ฿ 38,708.00 | CUTOFF TOOL | 1 Piece(s) | 19 Day(s) | 295/Ⅱ | 295/II | 2 | 6 pcs. (for 25 squares) | ||
฿ 50,073.00 ฿ 40,058.40 | CUTOFF TOOL | 1 Piece(s) | 40 Day(s) | 295/Ⅴ | 295/V | 1 | 11 disks (for 100 squares) |
Loading...
Details | EN ISO2409/ASTM D3359/JIS K5600 compliant product | Weight (g) | 120g | Accessories | Loupe, brush, storage case |
---|---|---|---|---|---|
Materials | Body/Plastic, Blade/High-speed steel |
How can we improve?
How can we improve?