Fluorine Ion Meter Tin-5101

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TiN-5101
    ・Measurement range (mg/L): 0.02 - 20000
    ・Minimum display (mg/L): 0.0001
    ・Measuring method: Solid film ion electrode method
    ・Reproducibility: 0.5%FS±1digit
    ・Data saving: Calibration data/5 pieces, At any time, interval save/1 - 1000 pieces (total value), Interval hour/1 - 999 minutes
    ・Function: Automatic calibration, auto hold, electrode exchange record, auto power OFF (1 - 250 minutes, ON/OFF), backlight (1 - 60 seconds), clock
    ・Memory: 1000 data
    ・Power supply: AA alkaline dry cell x 2 pieces (included for test)
    ・Size: Body/77 x 40 x 172mm, Electrode/φ16 x 100mm (sensor unit), approx. 1000mm (cable length)
    ・Weight: 320g (body only
    ・Waterproof: IP67 (body only)
    ・Accessories: Electrode (CE5101-SR), F standard solution (1/10mg/L x 100mL each, 1000mg/L x 300mL), Cleaning liquid (pure water) 100mL, TISAB50mL, Free arm stand

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat