1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compensating Cable

Compensating Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 977.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compensating lead wire for K thermocouple.
A variety of covering materials are available, including PVC and glass fiber, depending on the usage.
[Specifications]
·Conductor: 0.3 mm, 7 strands (0.5sq)
・ Length: 10 m
·Coating material:
 1-3583-01: PVC (PVC resin)
 1-3583-02: Glass fiber + paint
 1-3583-03: Silicone rubber
 1-3583-04: FEP (fluoropolymer)

 
Part Number
1-3583-01
1-3583-02
1-3583-03
1-3583-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Temperature range Coating material

฿ 977.37

AON MEASURING TOOL 1 Piece(s) Same day G-10mG-10m-20 to +90°CPVC (PVC resin)

฿ 2,139.29

MEASURING TOOL 1 Piece(s) 45 Day(s) H-10mH-10m0 to 150°CGlass fiber + paint

฿ 3,046.52

MEASURING TOOL 1 Piece(s) 45 Day(s) SR-10mSR-10m-55 to +180°CSilicone rubber

฿ 3,185.96

MEASURING TOOL 1 Piece(s) Same day 6F-10m6F-10m-25 to +200°CFEP (fluoropolymer)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Details For K thermocouple Length 10m
Conductor 0.3 mm 7 strands