1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Precision Digital Pressure Indicator Kdm30-1mpag-E-Bl

AON MEASURING TOOL

High Precision Digital Pressure Indicator Kdm30-1mpag-E-Bl
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: KDM30-1MPaG-E-BL
・Measurement range: 0 - 1.000MPaG
・Power supply: DC24V (external)
・Measurement fluid: Gas and liquid (fluid which does not corrode Stainless Steel (SUS316L))
・Accuracy: +/-0.25%FS +/-1deg (including linearity, hysteresis, reproducibility)
・Function: Sampling time, display rate/rate average time selecting, peak/valley hold, zero point correction, auto power OFF
・Material: Gas contact, wetted part/stainless steel (SUS316L), O-ring/NBR (nitrile rubber), Box/ABS resin
・Connection screw size: G1/4
・Size: 80 x 48 x 128.5mm
・Weight: Approximately 180g (including cell)
・With connection cable (1m)

 
Part Number
1-3558-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,128.00

฿ 15,302.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3558-02 in the High Precision Digital Pressure Indicator Kdm30-1mpag-E-Bl series.