1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Accuracy Digital Pressure Gauge, KDM30 Series

High Accuracy Digital Pressure Gauge, KDM30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A flexible display with head-swivel and display angle rotation of 330°.

 
Part Number
1-3558-01
2-9202-01
2-9202-03
2-9203-02
2-9203-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Color Measurement Range Product Detail Type Specifications Details

฿ 22,280.00

MEASURING TOOL 1 Piece(s) Same day KDM30-500kPaG-M-BLBlue0 to 500.0 kPaG24 V DC type blueIncludes connection cable (1 m)-

฿ 19,128.00

PRESSURE GAUGE 1 Piece(s) 40 Day(s) KDM30-500kPaG-M-YLYellow0 to 500.0 kPaG24 V DC type yellow-Includes connection cable (1 m)

฿ 19,128.00

PRESSURE GAUGE 1 Piece(s) 40 Day(s) KDM30-10MPaG-M-YLYellow0 to 10.00 MPaG24 V DC type yellow-Includes connection cable (1 m)

฿ 19,128.00

PRESSURE GAUGE 1 Piece(s) 40 Day(s) KDM30-1MPaG-M-RERed0 to 1.000 MPaG24 V DC type red-Includes connection cable (1 m)

฿ 19,128.00

PRESSURE GAUGE 1 Piece(s) 40 Day(s) KDM30-10MPaG-M-RERed0 to 10.00 MPaG24 V DC type red-Includes connection cable (1 m)

Loading...

  1. 1

Basic Information

Power Supply 24 V DC (external) Accuracy ±0.25%FS±1deg (Including linearity, hysteresis, and reproducibility) Weight approx. 180 g
Materials Gas/liquid wetted parts/Stainless steel (SUS316L), O-ring/NBR (nitrile rubber), Case/ABS resin Size 80×48×128.5mm Function Sampling time, display rate/rate average count selection, peak/valley hold, zero point correction, auto power off
Output 4 to 20 mA, alarm HI/GO/LO/NPN Measured fluid gas and liquid (Fluid that does not corrode SUS316L) Connection Screw Size G1/4