1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Level Meter TM-103

AON MEASURING TOOL

Sound Level Meter TM-103
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TM-103
・Measurement range (dB): 30 - 130
・Resolution (dB): 0.1
・Frequency range: 31.5Hz - 8kHz
・Switching range: Low/30 - 80dB, Med/50 - 100dB, Hi/80 - 130dB
・Accuracy (94dB/1kHz when): ±1.5dB
・Function: MAX/MIN display, data hold, auto off timer, display section backlight, Memory (14,000 data), Data input (USB interface)
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Size/weight: 56 x 32 x 280mm/ 290g
・Accessories: Exclusive software (CD-ROM, Windows(R) 2000/XP/7/8 correspondence)

 
Part Number
1-3460-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,480.00

฿ 14,784.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3460-02 in the Sound Level Meter TM-103 series.