(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·By switching to the statistical value recording mode, you can record instantaneous/MAX/MIN/AVE values at set intervals (2 seconds to 60 minutes).
·Even if the battery is removed, the measurement continues for 30 seconds, so you can replace the battery while still measuring.
·By using a data collector (sold separately), data can be transferred to a computer while the unit is still installed at the measurement location.
Part Number |
---|
1-3452-01 |
1-3452-02 |
1-3452-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Measurement range | Drip-proof performance | Main body materials (g) | Dimensions (W × D × H) (mm) | Measurement Target (Standard compatible) | Measurement Target (option required) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,758.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | LR5042 | -5 to +5V | IP54 | 105 | 79×28×57 | Voltage | - | Connection cable, instruction manual, operation guide, stand, test battery | ||
฿ 13,092.00 ฿ 10,473.60 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | LR5051 | by clamp sensor | - | 165 | 79×37×70 | - | Current | Instruction manual, operation guide, test battery | ||
฿ 7,758.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | LR5031 | -30 to +30 mA | IP54 | 105 | 79×28×57 | Current | - | Connection cable, instruction manual, operation guide, stand, test battery |
Loading...
Power supply | AA battery x 1 | Recording interval | 1-30 seconds, 1-60 minutes (15 steps) | Recording capacity | 60,000 data |
---|---|---|---|---|---|
Number of input channels(ch) | 1 | Product category | Data Logger | Recording media | Internal memory only |
Communication function | infrared |
How can we improve?
How can we improve?