1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Biological Microscope

Rechargeable Biological Microscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,528.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can remove the power cord and use it for field inspections, etc.

 
Part Number
1-3445-01SALE
1-3445-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Total magnification Objective lens Capacitor Specifications Stage Focus adjustment

฿ 20,528.00

฿ 16,422.40

MICROSCOPE 1 Piece(s) 19 Day(s) M-100FL-LEDCordless40 to 400Achromat 4 × ·10 × ·S40 ×With iris diaphragm and filter holder, numerical aperture 0.65Monocular115×120mmRack and pinion type

฿ 27,373.00

฿ 21,898.40

MICROSCOPE 1 Piece(s) 19 Day(s) E-300HQ-LEDCordless40 to 1000Achromat 4 × ·10 × ·S40 × ·S100 × (oil)Iris diaphragm with filter holder, Abbe type, numerical aperture 1.25Binocular124 × 110 mm (25 mm forward/backward movement, 65 mm left/right movement)Uniaxial coarse and fine adjustment method

Loading...

  1. 1

Basic Information

Product Type Biological Microscope Eyepieces WF10 × (number of fields of view 18) Details Equipped with a charging battery
Lens Barrel Type 360° rotating head, 45° tilt angle Lighting Transparent/white LED light (light intensity adjustable) Power Supply 4 AA rechargeable batteries (included), 100 V AC 50/60 Hz (adapter included)