1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trinocular Metallographic Microscope

MICROSCOPE

Trinocular Metallographic Microscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 118,583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Eyepiece lens: WF10x (field number 18)
・Objective lens: 4 x ・10 x ・40 x
・Eye width adjustment range: 48 - 75mm
・Lighting: 6V 20W halogen lamp
・Stage size: 150 x 140mm
・Filter: Blue, green, yellow
・Power supply: AC100V 50/60Hz
・Main unit size: 192 x 427 x 413mm
・Weight: 9kg
・Model number: NJF-120A
・Total magnification: 40 x - 400 x

 
Part Number
1-3432-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 118,583.00

฿ 83,316.42

MICROSCOPE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3432-01 in the Trinocular Metallographic Microscope series.