(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-3400-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 342.00 |
Joint / Connector / Cook | 1 Piece(s) | Same day |
【Product Specifications】
・Model number: PC8-01
・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)
・Fluid used: Air, water
・Used vacuum pressure: -100kPa
・Maximum operating pressure: 1.0MPa
・Operating temperature range: 0 - 60℃
・Type: Straight
・Applicable tube outer diameter: φ8mm
・Applicable screw size: R1/8
Part Number |
---|
1-3400-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 342.00 |
Joint / Connector / Cook | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?