(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wonder Crusher

Wonder Crusher

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check Price" button on the right side of the page to display the latest price.
  • From :
    ฿ 5,693.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3380-03 SALE
1-3380-17 SALE
61-9639-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Rotational Speed Part Number Weight Compatible Models Capacity Product Detail Type Power consumption Rating Size of Nozzle of Container With Cooling Function Accessory Material Power Supply

฿ 72,440.00

฿ 54,330.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Main body + 150mL container with SUS cooling jacket (with standard lid) φ170×330mm 0 to 28000 rpm (at no load) WC-3C 5.8 kg(crushing container is set) - 300mL, throughput/100~150mL SUS cooling jacket (with standard lid) 1200W 1 minute φ10.5×27.54mm brush Container / Stainless (SUS304), Crushing Blade / Stainless (SUS420) AC100V 50/60Hz

฿ 37,067.00

฿ 29,653.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 150 mL container with SUS cooling jacket (With Standard Lid) - - PN-L15C - - - Container with SUS cooling jacket (With Standard Lid) - - - - - -

฿ 5,693.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 40 Day(s) - - - - - WC-3, WC-3L - Wonder Crusher cutter assembly - - - - SUS420 -

Product Description

[Features]
·Since the crushing container is a separate type, it is easy to clean.
·It is a high-performance crusher equipped with an ultra-high-speed motor of 1,200 watts, 28,000 rpm.
·The rotational speed can be adjusted steplessly.
·Instantly crushes dry samples such as rocks, tablets, seeds, ceramics, and wood chips.
·WC-3C can be used in a container with a cooling function and is suitable for crushing heat-sensitive samples.
·The dust-free pulverization lid has no screws inside, which prevents sample clogging, etc.

Part Number
1-3380-03 SALE
1-3380-17 SALE
61-9639-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Rotational Speed Part Number Weight Compatible Models Capacity Product Detail Type Power consumption Rating Size of Nozzle of Container With Cooling Function Accessory Material Power Supply

฿ 72,440.00

฿ 54,330.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) Main body + 150mL container with SUS cooling jacket (with standard lid) φ170×330mm 0 to 28000 rpm (at no load) WC-3C 5.8 kg(crushing container is set) - 300mL, throughput/100~150mL SUS cooling jacket (with standard lid) 1200W 1 minute φ10.5×27.54mm brush Container / Stainless (SUS304), Crushing Blade / Stainless (SUS420) AC100V 50/60Hz

฿ 37,067.00

฿ 29,653.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 150 mL container with SUS cooling jacket (With Standard Lid) - - PN-L15C - - - Container with SUS cooling jacket (With Standard Lid) - - - - - -

฿ 5,693.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 40 Day(s) - - - - - WC-3, WC-3L - Wonder Crusher cutter assembly - - - - SUS420 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1