Biological Microscope 40 - 1000 x

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: BM-322
    ・Eyepiece lens: WF10x (field number 18)
    ・Objective lens: Achromatic 4x, 10x, S40x, S100x (oil)
    ・Lens barrel type: Binocular head, obliquing angle 30°
    ・Focus adjustment: Unconfined large/small movement system (static, tension adjustable), Stroke/2μm (front and back)
    ・Stage: 124 x 140mm (forward and backward movement 50mm x left and right movement 75mm)
    ・Eye width range: 55 - 75mm
    ・Lighting: 20W halogen light (light amount adjusting available)
    ・Condenser: Abbe set N.A.1.25 iris diaphragm, with filter holder
    ・Power supply: AC100V
    ・Size: Approximately 187 x 231 x 385mm
    ・Weight: Approx 5.3kg
    ・Total magnification: 40 x - 1000 x

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat