1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Level Meter 6238

NOISE METER 6238

Sound Level Meter 6238
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 127,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 6238
・Precision sound level meter
・Item to be measured: Noise level LA, sound pressure level Lc/Lp, equivalent noise level LAep, hour rate noise level the large value Lmax/the small value/L05/L10/L50/L90/L95
・Measurement range: A characteristics/28 - 130dB, C characteristics/37 - 130dB, Z (FLAT) characteristics/39 - 130dB, C/Z (FLAT) characteristics peak sound pressure level/55 - 135/60 - 135dB
・Memory: Internal memory or SD card
・Interface: USB1.1
・Supported OS: Windows(R)95/NT (4.0 or more)/XP (SP2 or greater) /VistaTM/7/8.1
・Power supply: AA alkali dry cell x 4 volumes (test included) or AC adapter (optional)
・Size: 86 x 46 x 285mm
・Weight: Approximately 450g (including cell)
・JIS C1509-1-^-2005 standards class1
・Set content: Body, SD card, Windbreak screen, Driver for adjustment, Hand strap, Storage case, 1/1 & 1/3 octave effective hour minutes analysis card

 
Part Number
1-3340-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 127,285.00

฿ 95,463.75

NOISE METER 6238 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3340-02 in the Sound Level Meter 6238 series.