(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Gas Monitor GX-8000 TYPE-C 3 Components Measurable

Portable Gas Monitor GX-8000 TYPE-C 3 Components Measurable

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-3316-04

Part Number
1-3316-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 107,369.00

฿ 93,947.88

GAS MONITOR 1 Piece(s) 19 Day(s)

Product Description

【Product Specifications】
・Model number: GX-8000 TYPE-C
・Gas sampling: Pump Suction
・Alarm: Gas/lamp/gas concentration value flashing, buzzer (95dB or more) intermittently, Failure/lamp lighting, buzzer (95dB or more) continuously
・Display: With 7 segments LCD, bar graph, backlight, Operation check, failure contents
・Function: Gas/self-diagnosis alarm, zero/span adjustment pump stop, data logger lrDA (interval, alarm, station ID)
・Power supply: Lithium ion rechargeable battery unit (included) or AA Dry cell x 3 (optional)
・Size: Approximately 154 x 123 x 82mm
・Weight: Approx 1.2kg
・Explosion-proof performance: IECEx Exia II CT4X, ATEX
・Dustproof, waterproof: Equivalent to IP67
・CE acquired
・Detection target gas: Oxygen (O2), combustible (CH4HC (i-C4H10), hydrogen sulfide (H2S)
・Detection principle: Oxygen (O2)/diaphragm galvanic battery type, Combustible (CH4HC (i-C4H10)/catalytic combustion type, Hydrogen sulfide (H2S)/controlled-potential electrolysis type,
・Detection range: Oxygen (O2)/0 - 40.0%, Combustible (CH4HC (i-C4H10)/0 - 100% LEL, Hydrogen sulfide (H2S)/0 - 100.0ppm
・Service range: Oxygen (O2)/25.1 - 40.0%, Hydrogen sulfide (H2S)/30.5 - 100.0ppm
・Minimum display: Oxygen (O2)/0.1%, Combustible (CH4HC (i-C4H10)/1% LEL, Hydrogen sulfide (H2S)/0.5ppm
・Alarm settings: Oxygen (O2)/1st/18.0%, 2nd/25.0%, OVER/40.0%, Combustible (CH4HC (i-C4H10)/1st/10% LEL, 2nd/50% LEL, Hydrogen sulfide (H2S)/1st/25ppm, 2nd/50ppm, TWA/25ppm, STEL/200ppm, OVER/500ppm
・Measurement type: 3 components
・Accessories: AC adapter for charging, Gas collecting rod, Shoulder belt, Spiral tube (1m)

Specifications of 1-3316-04

Part Number
1-3316-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 107,369.00

฿ 93,947.88

GAS MONITOR 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1