Portable Gas Monitor GX-8000 TYPE-D 3 Components Measurable

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: GX-8000 TYPE-D
    ・Gas sampling: Pump Suction
    ・Alarm: Gas/lamp/gas concentration value flashing, buzzer (95dB or more) intermittently, Failure/lamp lighting, buzzer (95dB or more) continuously
    ・Display: With 7 segments LCD, bar graph, backlight, Operation check, failure contents
    ・Function: Gas/self-diagnosis alarm, zero/span adjustment pump stop, data logger lrDA (interval, alarm, station ID)
    ・Power supply: Lithium ion rechargeable battery unit (included) or AA Dry cell x 3 (optional)
    ・Size: Approximately 154 x 123 x 82mm
    ・Weight: Approx 1.2kg
    ・Explosion-proof performance: IECEx Exia II CT4X, ATEX
    ・Dustproof, waterproof: Equivalent to IP67
    ・CE acquired
    ・Detection target gas: Oxygen (O2), combustible (CH4HC (i-C4H10), carbon monoxide (CO)
    ・Detection principle: Oxygen (O2)/diaphragm galvanic battery type, Combustible (CH4HC (i-C4H10)/catalytic combustion type, Carbon monoxide (CO)/controlled potential electrolysis type
    ・Detection range: Oxygen (O2)/0 - 40.0%, Combustible (CH4HC (i-C4H10)/0 - 100% LEL, Carbon monoxide (CO)/0 - 500ppm
    ・Service range: Oxygen (O2)/25.1 - 40.0%, Carbon monoxide (CO)/151 - 500ppm
    ・Minimum display: Oxygen (O2)/0.1%, Combustible (CH4HC (i-C4H10)/1% LEL, Carbon monoxide (CO)/1ppm
    ・Alarm settings: Oxygen (O2)/1st/18.0%, 2nd/25.0%, OVER/40.0%, Combustible (CH4HC (i-C4H10)/1st/10% LEL, 2nd/50% LEL, Carbon monoxide (CO)/1st/25ppm, 2nd/50ppm, TWA/25ppm, STEL/200ppm, OVER/500ppm
    ・Measurement type: 3 components
    ・Accessories: AC adapter for charging, Gas collecting rod, Shoulder belt, Spiral tube (1m)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat