Temperature Data Logger 0572.6172 Thermo-Hygro Probe with 1.2m Cable

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 572.6172
・Thermo-hygro probe with 1.2m cable
・Measurement range: Temperature/-20 to +70℃, Humidity/0 - 100%RH
・Accuracy: Temperature/+/- 0.3℃, Humidity/+/- 2%RH (2 - 98%RH)
・Size: φ12 x 160mm