1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy type LCR meter

Handy type LCR meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can measure the impedance of electronic components and circuits, and can also log data to a personal computer.

 
Part Number
1-3229-01SALE
1-3229-02SALE
1-3229-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Measurement frequency range Measurement parameters

฿ 26,620.00

฿ 21,296.00

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) U1731C100-1000HzZ, L, C, R, D, Q, θ, ESR

฿ 32,063.00

฿ 25,650.40

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) U1732C100Hz to 10kHzZ, L, C, R, D, Q, θ, ESR

฿ 36,300.00

฿ 29,040.00

Measuring instrument 1 Piece(s) 40 Day(s) U1733C100Hz to 100kHzZ, L, C, R, D, Q, θ, ESR, DCR

Loading...

  1. 1

Basic Information

Power supply 006P x 1, AC adapter Resistor measurement range 0 to 200MΩ Interface IR-USB
Main body materials(g) 337 Product category LCR meter Dimensions (W × D × H)(mm) 87×184×41
Accessory Test lead with alligator clip, calibration certificate