1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Normal Sound Level Meter 6230

SMALL NORMAL SOUND LEVEL METER

Small Normal Sound Level Meter 6230
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 6230
・Integration-type sound level meter
・Item to be measured: Noise level Lp, equivalent noise level Leq, C characteristics peak LCpeak, noise level the large value Lmax
・Measurement range: A characteristics/30 - 130dB, C characteristics/36 - 130dB, Z characteristics/46 - 130dB, C characteristics peak sound pressure level/55 - 130dB
・Frequency range: 20 - 8000Hz
・Display: Liquid crystal, with backlight
・Memory: 128 data
・Interface: RS232C
・Supported OS: Windows(R)98SE/2000/XP/VistaTM/7/8.1
・Power supply: AAA dry cell x 2 volume (test included) or AC adapter (optional)
・Size: 48 x 23.5 x 168mm
・Weight: Approximately 120g (including cell)
・JIS C1502^-1990, IEC 60651・60804 (TYPE2), IEC CDV61672-1 (class2)

 
Part Number
1-3219-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,458.00

฿ 36,366.40

SMALL NORMAL SOUND LEVEL METER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3219-01 in the Small Normal Sound Level Meter 6230 series.