Disposable Tray 150 x 105 x 19mm 500 Sheets

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DT-2
・Tray
・Material: PP (polypropylene) including filler
・Nonautoclavable
・Size: 150 x 105 x 19mm
・Quantity: 1 box (500 sheets)