(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-3120-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,172.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | Same day |
【Product Specifications】
・Model number: KS2-A
・Type: Standard type (rise ON, 1 point detection)
・Maximum use voltage: 250VAC DC200V
・Maximum opening/closing capacity: 50VA 50W (coil load 8VA)
・Maximum switching current: 0.5A
・Withstand voltage contact between: DC400V
・Contact resistance: 100mΩ or less (initial value)
・Insulation resistance: 100MΩ or more (500VDC, between lead and body)
・Insulation pressure resistance: 2,000VAC, 1 second (between lead and body)
・Material: Stainless
・Available temperature: 100℃
・*Control unit is required to control separately.
Part Number |
---|
1-3120-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,172.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?