1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC stabilized power supply ASA series

AC stabilized power supply ASA series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,733.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a stabilized power supply with a power supply circuit that is controlled so that the output voltage is always a constant value.

 
Part Number
1-3021-01SALE
1-3021-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 72,733.00

฿ 54,549.75

POWER SUPPLY 1 Piece(s) 19 Day(s)

฿ 110,555.00

฿ 82,916.25

POWER SUPPLY 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Alternating Current Voltage(V) 100Vrms Alternating Electrical Current(A) 20Arms Manufacturer Model Number ASA-20-Ⅱ
Power supply AC 100V Main body materials(g) 18000 Product category AC power supply
Dimensions (W × D × H)(mm) 220×373×310 Output frequency (Alternating current)(Hz) 50/60