1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fujifilm prescale

fujifilm prescale
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,101.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is possible to measure such as the contact pressure of the fastening pressure roll of the fastening part.
・ The pressure distribution on the entire measuring face can be judged at a glance.

 
Part Number
1-3012-01
1-3012-03SALE
1-3012-05
1-3012-06
2-1585-01SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Type Measurement Range (MPa) Width × length

฿ 20,298.69

AON MEASURING TOOL 1 Piece(s) 45 Day(s) LLLWTwo-sheet type0.20 to 0.6270mm × 4m

฿ 24,255.00

฿ 19,404.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) LWTwo-sheet type2.50 to 10.0270 mm × 10 m

฿ 20,295.59

AON MEASURING TOOL 1 Piece(s) 45 Day(s) MSMono sheet type10.00 to 50.0270 mm × 10 m

฿ 20,101.74

PRESSURE GAUGE 1 Piece(s) Same day HSMono sheet type50.00 to 130.0270 mm × 10 m

฿ 31,233.00

฿ 24,986.40

PRESSURE GAUGE 1 Piece(s) 16 Day(s) 4LWTwo-sheet type0.05 to 0.2320mm × 3m

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Pressure Range(Mpa) Others Application Other
Accuracy ±10% or less (by densitometer measurement) Materials Others