Overtemperature Control Device, Alarm Generator AL-3A

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: AL-3A
    ・Settings range: 0 - 999℃ (setting range at the factory is adjusted 0 - 200℃, because heat resistance temperature of included sensor is 200℃. But setting range can be changed for your sensor specification)
    ・Minimum display unit: 1℃
    ・Display precision: ±0.5%rdg ±1dgt or ±3℃ (not including sensor error)
    ・Operation contents: Lamp lighting, internal relay ON or OFF (switchable)
    ・Temperature sensor: K thermocouple
    ・Output system: Voltage output by relay contact
    ・Output rating: 100VAC 50/60Hz MAX12A (resistance load)
    ・Safety mechanism 15A capacity circuit breaker, burnout circuit at sensor disconnected
    ・Size: 95 x 150 x 47mm (not including projections)
    ・Power cord length: 2.0m (3P plug)
    ・Accessories: Round terminal sensor (K thermocouple)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat